Caterpillar CW16

Caterpillar CW16

Price
71,636 USD
Year
2017
Working hours
800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW16
Categorypneumatic tired compactors
Serial NumberTL500223
Catalog NumberCU4478509
Manufacturing Year2017
Hours800 h
CountryCanada
LocationLethbridge, AB
Pricing
Price Excluding Tax$ 71,636
Tax-
Price Including Tax-
Features
Additional InformationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: REPLACED DAMAGED OWNERS/OPERATORS MANUAL. WASH MACHINE. REPLACE BURNT OUT RIGHT REAR TAIL LIGHT. TOPPED UP LOW COOLANT LEVEL [PRESSURE TEST COOLANT SYSTEM AND CHECKED FOR LEAKS]. REPAIR / REPLACE RIPPED FRONT LEFT TIRE SKIRT - REPAIR / REPLACE MISSING TIRE SKIRT TIE UP CABLE. PERFORM 500 HOUR SERVICE - REPLACE ENGINE AIR FILTERS.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yesmanual is water soaked
  • Rt rr tail light not working
  • Good
  • Good
  • Good
engine
  • 43%
  • 70%
  • Fair
  • Good
cooling system
  • Coolant level low
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • PoorRt rr tail light now working
transmission
  • Good
steering
  • Good
comments, misc. repairs, general remarks
  • Lt. fr. tire curtain torn
  • Rt fr. curtain retainer cable missing
  • Needs washed. Fuel spill on operators platform.
tires
  • 90%
  • 7.5 X 15
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Front TiresGalaxy 7.5 X 1590NoNoNo
Rear TiresGalaxy 7.5 X 1590NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
United Kingdom
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone