Quick Search

CAT CW34

CAT CW34

Year
2012
Working hours
2,339 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT CW34
Ziegler CAT
Categorypneumatic tired compactors
Serial NumberTLJ00111
Unit NumberC2433
Catalog Number10059948
Year2012
Hours2,339 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax57,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
Additional informationSpecial Financing until 4/15/24
• 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
On approved credit.

PM3 performed at 2311 Hours

BALLAST, MODULAR
BASE, OPERATOR STATION
BELT, ENG
CANOPY, SUN, ROPS
COCOA MAT W/SCRAPER
CONTROL, PREMIUM
CW34 PNEUMATIC COMPACTOR
ENGINE S/N C7N01528
ENGINE, TIER 4I, STAGE 3B
INFLATION GROUP
INLAND FREIGHT, HEAVY/WIDE
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LIGHTS, HALOGEN
NO PRODUCT LINK
OIL, HDR, FACTORY FILLED
Online Owner's Manual
PACK, DOMESTIC TRUCK
SEAT, STD VINYL, BSC
SKIRT, TIRE
Special Offers • 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• CASH OFFER 5% off
Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
TIRES, MICHELIN
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
410
  • THE MACHINE IS STRAIGHT.
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
300
  • Good
  • GoodTHE ROPS ARE CLEAN.
  • GoodNEW 7-22
gauges, operator station, console
110
  • FairTHE TOUCH PAD IS WEATHERED. IT IS FUNCTIONAL.
  • Good
engine
210
  • GoodNEW
  • Fair
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Good
  • Good
  • Fair
steering
110
  • Good
  • Fair
tires
  • MICHELIN 13/80R20
comments, misc. repairs, general remarks
  • PM3 performed at 2311 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering