Quick Search

CAT CW34

CAT CW34

CAT Certified
Year
2021
Working hours
1,539 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Fergus Falls, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT CW34
Ziegler CAT
Categorypneumatic tired compactors
Serial NumberAL300435
Unit NumberEQ0001075
Catalog Number10127736
Year2021
Hours1,539 h
CountryUnited States
LocationFERGUS FALLS, United States
Pricing
Price Excluding Tax180,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Recent service repair:
PM2 at 1537 hours
PM3 at 876 hours, synthetic service

BALLAST, 59,400 LB
BASE, OPERATOR STATION
BELT, ENG
BELT, SEAT, 3" SUSPENSION
CANOPY, SUN, ROPS
CONTROL, PREMIUM
Customer Value Agreement (CVA) 2 year / 24 month CVA
CW34
CW34 PNEUMATIC COMPACTOR
ENGINE, CAT C4.4
FRAME, STANDARD MACHINE
INSTALLATION, ROPS
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTS, HALOGEN
MIRRORS, EXTERNAL
OIL, HYD, FACTORY FILLED
PRODUCT LINK, CELLULAR PL641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Remaining Factory Warranty Emissions coverage thru 6-22-2026 or 3000 hours.
ROLL ON-ROLL OFF
SEAT, HEATED VINYL
SENSOR, MAT TEMP
THERMAL, TIRE APRON
TIRES, MICHELIN
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
310
  • Good
  • Good
  • Good
  • FairFunctional
gauges, operator station, console
200
  • Yes
  • Good
  • Good
engine
200
  • 71% full
  • 95% full
  • No
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
100
  • Good
tires
  • 95 psi all tires
  • 13-80r20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Front TiresSMOOTH
Rear TiresSMOOTH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering