Quick Search

CAT 259D3 C3H2

CAT 259D3 C3H2

Year
2021
Working hours
889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 259D3 C3H2
Fabick CAT
Categorypneumatic tired compactors
Serial NumberCW914841
Unit NumberCW914841
Catalog Number10104545
Year2021
Hours889 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax66,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Additional information*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*STANDARD RADIO(12V),BLUETOOTH
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
  • Overall good condition
gauges, operator station, console
600
  • Yes
  • Overall good condition
  • To cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • No
  • Overall good condition
  • Good
  • Good
cooling system
300
  • Overall good condition
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering