Quick Search

MADDOCK CONSTRUCTION EQUIPMENT, LLC BHL COLD PLANE

Construction and Mining Equipment MADDOCK CONSTRUCTION EQUIPMENT, LLC BHL COLD PLANE

Price
$23,000
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
MD
+1 410 686 7777
Show phone number
Basic information
Brand MADDOCK CONSTRUCTION EQUIPMENT, LLC BHL COLD PLANE
CategoryPlaners
Serial NumberBHM24CJEGBNNJ1855
Unit NumberSA-001736
Catalog Number10007684
Year2018
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax23,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationUnused Maddock cold planer to fit BHL's.
Has Cat 420 bracket installed.
Hyd Flow: 33-40 GPM at 3500 PSI
Cutting width, 24 inches.
Cutting depth, 12 inches maximum
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • Unused
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering