Quick Search

CAT PM312

CAT PM312

Year
2020
Working hours
1,968 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCAT PM312
Quinn Company
CategoryAsphalt and Tar Sprayers and Sealers
Serial NumberNJX00123
Unit NumberCU0000945
Catalog Number10132031
Year2020
Hours1,968 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax325,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*BALLAST KIT
*CAMERA, LH DRUM EDGE
*CANOPY, FOLDING, HYDRAULIC
*CONTROL, GRADE
*CONTROL, SLOPE
*CONVEYOR CAMERA
*DISCHARGE CONVEYOR, HYD. FOLD
*DISPLAY, OPTIONAL, PLFM
*DUST REDUCTION, ADDITIONAL
*ENGINE, CAT C9.3
*FILM, NORTH AMERICA
*GUIDE, STANDARD STEERING
*HYDR. OIL, HYDO ADVANCED 10W
*LIGHT, HAZARD, CANOPY
*LIGHT, TRUCK SIGNAL
*LIGHTS, HALOGEN
*LIGHTS, ROADING AND WORKING
*MACHINE, PM3 COMMON
*PM312 02A COLD PLANER
*PNEUMATIC BIT REMOVAL TOOL
*PNEUMATIC COMPRESSOR SYSTEM
*PORT, FILLING, WATER TANK
*PRODUCT LINK, CELLULAR PLE641
*PUMP ACCESSORY DRIVE
*PUMP, WASHING, HIGH PRESSURE
*REAR CAMERA
*ROTOR, K STD - 15 MM
*TRACK, CONVERSION
*VENTILATION SYSTEM
COMMISSIONING, NOT NEEDED
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering