Caterpillar PL61

Caterpillar PL61

Price
265,000 USD
Year
2014
Working hours
1434 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PL61
Categorypipelayers
Serial NumberWGS00645
Unit NumberM433667
Catalog NumberCU2474004
Manufacturing Year2014
Hours1434 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 265,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationBOOM, 216"
C6.6 ENGINE
CANOPY, ROPS HEATED
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA FLEX
FAN, DEMAND, REVERSING
FRAME, STANDARD
GRILL, RADIATOR, HEAVY DUTY
GUARD, CRANKCASE, STANDARD
GUARD, TRACK GUIDING, CTR
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
TRACK, 22" ES XL HD
WARNING DECALS, ANSI, FOR NACD
727 GD 5/1/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone