Quick Search

Caterpillar PL61

Caterpillar PL61

Year
2013
Working hours
1,087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar PL61
Categorypipelayers
Serial NumberWGS00581
Unit NumberWGS581
Catalog Number2015928
Year2013
Hours1,087 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax247,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FRAME, WIDE, LGPFRAME, WIDE, LGP
WARNING DECALS, ANSI, FOR NACDWARNING DECALS, ANSI, FOR NACD
ANTIFREEZE, -50C (-58F)ANTIFREEZE, -50C (-58F)
CATERPILLAR PRODUCT LINK 321CATERPILLAR PRODUCT LINK 321
FAN, DEMAND, REVERSINGFAN, DEMAND, REVERSING
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARDHYDRAULIC OIL, STANDARD
OIL CHANGE SYSTEM, HIGH SPEEDOIL CHANGE SYSTEM, HIGH SPEED
EngineEngine
BOOM, 216"BOOM, 216"
CANOPY, ROPS HEATEDCANOPY, ROPS HEATED
GRILL, RADIATOR, HEAVY DUTYGRILL, RADIATOR, HEAVY DUTY
TRACK, 30", ES, LGP, HDTRACK, 30", ES, LGP, HD
Additional information421

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering