Quick Search

Caterpillar PL61

Caterpillar PL61

Price
US$ 229,000
Year
2015
Working hours
1,522 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar PL61
Categorypipelayers
Serial NumberWGS00712
Unit NumberM439195
Catalog Number4642214
Year2015
Hours1,522 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax229,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINEENGINE
Additional informationFRAME, STANDARD
GRILL, RADIATOR, HEAVY DUTY
CANOPY, ROPS HEATED
GUARD, TRACK GUIDING, CTR
GUARD, CRANKCASE, STANDARD
FAN, DEMAND, REVERSING
C6.6 ENGINE
BOOM, 216"
CERT EMISSIONS, EPA FLEX
1313 GD 10/2/20
WARNING DECALS, ANSI, FOR NACD
ENGINE
TRACK, 22", ES, HD
OIL CHANGE SYSTEM, HIGH SPEED
HYDRAULIC OIL, STANDARD
HEATER, ENGINE COOLANT, 120V
CATERPILLAR PRODUCT LINK 321
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
610
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTORN
  • Good
engine
110
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • NORMAL
  • Good
  • Fair
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
300
  • No
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
100
  • Good
hydraulics
400
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes22" ES
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front.60.6055
Links1.121.1266
Pins & Bushings (External).41.411212
Track Shoes (Width)2.702.7044
comments, misc. repairs, general remarks
  • STARTS AND RUNS
ripper / grapple / winch
  • PIPE LAYER ATTACHMENT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering