2014 CAT PL61 For Sale - 230,000 USD | Cat Used
Quick Search

CAT PL61

CAT PL61

Year
2014
Working hours
3,020 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT PL61
WYOMING MACHINERY
Categorypipelayers
Serial NumberWGS00598
Unit NumberWGS598
Catalog Number2019229
Year2014
Hours3,020 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax230,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information521

BOOM, 216"
CAB, ROPS
CATERPILLAR PRODUCT LINK 321
FAN, DEMAND, REVERSING
FRAME, WIDE, LGP
GRILL, RADIATOR, HEAVY DUTY
GUARD, TRACK GUIDING, CTR
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
TRACK, 30", ES, LGP, HD
WARNING DECALS, ANSI, FOR NACD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering