Currently 17636 machines for sale
Quick Search

Used Pipelayers for Sale

We know you strive to create a company culture that’s safe and efficient. That’s why you have access to Cat® dealers around the world who will work to make sure your fleet receives the support it deserves. Our dealers carry used pipelayers from Caterpillar, which is known for providing durable, high-performance equipment. Cat pipelayers can serve as excellent assets if you’re planning to revise your budget and stay up to date with quality standards.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
pipelayers
x
36 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT PL61, 195,0002015
Gillette, WY
2,090 h Specifications Dealer Certifiedengine

See Details
CAT D6T, 472,0002011
Casper, WY
2,491 h Dealer Certified

See Details
CAT PL61, 230,0002013
Gillette, WY
1,620 h Specificationsengine

See Details
CAT PL61, 245,0002014
Gillette, WY
1,744 h Specificationsengine

See Details
CAT PL61, 175,0002013
Casper, WY
2,106 h Specificationsengine

See Details
CAT D6T, 360,0002008
Gillette, WY
3,542 h Specifications

See Details
CAT 572G, 110,0001994
College Station, TX
9,590 h Conditionsrops - openwinch

See Details
CAT 572G, 100,0001978
College Station, TX
10,336 h Conditionsrops - openwinch

See Details
CAT PL61, 80,0002013
Minot, ND
3,628 h Conditionslightingproduct linkengine

See Details
CAT PL61, 220,0002013
Casper, WY
1,630 h Specificationsengine

See Details
CAT PL61, 185,0002014
Gillette, WY
1,918 h Specificationsengine

See Details
CAT PL61, 230,0002014
Casper, WY
2,549 h Specificationsengine

See Details
CAT D6TLGPOEM, 225,0002012
Dickinson, ND
3,300 h Conditionsultra low sulfur diesel fuel

See Details
CAT PL61, 175,0002013
Gillette, WY
2,355 h Specificationsengine

See Details
CAT D6N LGP, 310,0002011
Rock Springs, WY
2,932 hwinchdrawbar

See Details
CAT PL61, 185,0002014
Gillette, WY
1,932 h Specificationsengine

See Details
CAT D6T LGP, 375,0002012
Gillette, WY
3,780 h Specifications

See Details
CAT PL61, 247,0002013
Casper, WY
1,087 h Specificationsengine

See Details
CAT D6TLGPOEM, 225,0002012
Dickinson, ND
3,123 h Conditionslightingproduct linkultra low sulfur diesel fuel

See Details
CAT D6TLGPOEM, 230,0002012
Dickinson, ND
2,972 h Conditionsproduct linkam fm cd radio

See Details
CAT PL61, 295,1302020
Bismarck, ND
8 h Conditionslightingproduct linkrops - enclosed

See Details
Show more results

pipelayers