Quick Search

Caterpillar D6T LGP PL

Caterpillar D6T LGP PL

Dealer Certified
Price
$472,000
Year
2011
Working hours
2,491 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D6T LGP PL
Categorypipelayers
Serial NumberKJL01264
Unit NumberKJL1264
Catalog Number1554150
Year2011
Hours2,491 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax472,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BOOM, LONGBOOM, LONG
Additional information421

MOUNTING, CYLINDER
GUARD, RADIATOR,HINGED, HD
HYDRAULICS, ELECTRO-
GUIDE, TRACK, MODERATE SERVICE
D6T LGP TRACK TYPE TRACTOR
D6T LGP DS TRACTOR
M572CH MIDWESTERN SIDE BOOM
ROPS OPEN, TEE BAR, ISO
SCREEN KIT REAR, ROPS WBM
PIPELAYER LMI SYSTEM
HEATER, ENGINE COOLANT, 120V
TRACK, 36" ES (45 SEC) SYSTEM 1
DRAW BAR W/CWT
GRID, RADIATOR CORE PROTECTOR
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
CONVERTER, 24 VOLT TO 12 VOLT
BATTERIES,HEAVY DUTY & STARTER
SEAT, CLOTH, AIR SUSPENSION
LIGHTS, FIVE
ALTERNATOR, 150 AMP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering