Quick Search

Caterpillar D6TLGPOEM

Caterpillar D6TLGPOEM

Price
US$ 257,400
Year
2013
Working hours
2,225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar D6TLGPOEM
Categorypipelayers
Serial NumberPLR00590
Unit NumberUS-1298878
Catalog Number4751691
Year2013
Hours2,225 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax257,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
WINCHWINCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • Hydraulic Filter Guard missing- unable to locate replacement (aftermarket part)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRops
  • GoodJune 2021
gauges, operator station, console
620
  • Yes
  • Yes
  • FairWorn/ faded
  • Good
  • FairWorn
  • Good
  • Good
  • Good2225 hours
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 50%
  • 22%
  • Normal
  • None
  • GoodReplaced with service on 7-16-21
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • GoodBlock heater
  • Good
  • Good
transmission
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
brake
400
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
400
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
BushingsExternal bushings 20% worn no specification for internal
Carrier RollersGood condition- 8% worn
Equalizer BarGood condition has metal welded on frame and bar
IdlersGood condition 4-8% worn
Links8e7405/8e7406
Pivot ShaftGood condition
Segments Left222mm - 14% worn
Segments Right222mm- 14% worn
Track ShoesSingle grouser shoes 25% worn
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front197mm197mm88
Idlers Front24.5mm25mm48
Idlers Rear24mm24.5mm04
Links19mm129mm1818
Pins & Bushings (External)71.5mm71.5mm2020
Pins & Bushings (Internal)811mm812mm
Track Shoes (Width)59mm58.5mm2525
comments, misc. repairs, general remarks
  • Condition- Fair
ripper / grapple / winch
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering