Caterpillar D6T LGP PL

Caterpillar D6T LGP PL

Price
440,000 USD
Year
2008
Working hours
3542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T LGP PL
Categorypipelayers
Serial NumberKJL00595
Unit NumberKJL595
Catalog NumberCU4417920
Manufacturing Year2008
Hours3542 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$ 440,000
Tax-
Price Including Tax-
Features
Additional Information24" BOOM
BATTERIES,HEAVY DUTY & STARTER
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
GUARD, FUEL TANK
GUARD, RADIATOR,HINGED, HD
GUARD, REAR TRACTOR
HEATER, ENGINE COOLANT, 120V
HOOK, FRONT PULL
HYDRAULICS, ELECTRO-
LIGHTS, FIVE
MIDWESTERN M572CH SIDEBOOM
PRESCREENER
SEAT, CLOTH, AIR SUSPENSION
TRACK, 30" MS (45 SEC) HD
UNDERCARRIAGE, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone