Quick Search

Caterpillar D6N LGP

Caterpillar D6N LGP

Year
2011
Working hours
2,931 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar D6N LGP
Categorypipelayers
Serial NumberPBA00201
Unit NumberPBA201
Catalog Number2004448
Year2011
Hours2,931 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax310,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
WINCHWINCH
Additional information421

RADIATOR, STANDARD
BLADE, 161" ARO LGP
HYDRAULICS, 4 VALVE, 6VPAT
VANGUARD SIDEBOOM KIT
BATTERY, STANDARD, PACKAGE
FINAL DRIVE, STANDARD, LGP
TRACK, 33" MS (46 SEC)
UNDERCARRIAGE, LGP, SYSTEMONE
TANK FUEL, FAST FILL
STARTING AID, INJECTION
C-FRAME, LGP
DRAWBAR
SEAT, STANDARD
AIR CLEANER, STANDARD
FENDER, STANDARD
CAB, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
Operator's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering