X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28474 machines for sale
Current filter
Category
Construction
x
pipelayers
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

pipelayers

Get an email alert when new equipment matching "Current filter" will be added.

Used Pipelayers for Sale

We know you strive to create a company culture that’s safe and efficient. That’s why you have access to Cat® dealers around the world who will work to make sure your fleet receives the support it deserves. Our dealers carry used pipelayers from Caterpillar, which is known for providing durable, high-performance equipment. Cat pipelayers can serve as excellent assets if you’re planning to revise your budget and stay up to date with quality standards.

88 Search results for "Current filter"
1..678
Displaying: 85 - 88 Sort by:   ads/page
Caterpillar PL61, On Requestpipelayers
Oakey, QL, AU
Year: 2013, Working hours: 1200 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar PL61, On Requestpipelayers
Bibra Lake, WA, AU
Year: 2009, Working hours: 950 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar D6NOEM (71H), On Requestpipelayers
Nisku, AB, CA
Year: 2014, Working hours: 525 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linkultra low sulfur diesel fuel
Caterpillar 572RII, On Requestpipelayers
Montevideo Ftz, UY
Year: 2014, Working hours: 150 h
PLM-PIPELINE MACHINERY INTERNATIONAL
 
Compare products
1..678
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources