X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27943 machines for sale
Current filter
Category
Construction
x
pipelayers
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

pipelayers

Get an email alert when new equipment matching "Current filter" will be added.

Used Pipelayers for Sale

We know you strive to create a company culture that’s safe and efficient. That’s why you have access to Cat® dealers around the world who will work to make sure your fleet receives the support it deserves. Our dealers carry used pipelayers from Caterpillar, which is known for providing durable, high-performance equipment. Cat pipelayers can serve as excellent assets if you’re planning to revise your budget and stay up to date with quality standards.

97 Search results for "Current filter"
1..567..9
Displaying: 61 - 72 Sort by:   ads/page
Caterpillar PL61, 185,000 USDpipelayers
Gillette, WY, US
Year: 2014, Working hours: 1803 h
WYOMING MACHINERY

engine, Specifications
Caterpillar PL61, 230,000 USDpipelayers
Gillette, WY, US
Year: 2013, Working hours: 1619 h
WYOMING MACHINERY

engine, Specifications
Caterpillar PL61, 185,000 USDpipelayers
Casper, WY, US
Year: 2014, Working hours: 1748 h
WYOMING MACHINERY

ultra low sulfur diesel fuel, Specifications
Caterpillar PL61, 230,000 USDpipelayers
Casper, WY, US
Year: 2013, Working hours: 1630 h
WYOMING MACHINERY

engine, Specifications
Caterpillar PL61, 245,000 USDpipelayers
Cypress, TX, US
Year: 2012, Working hours: 1500 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar PL87, On Requestpipelayers
Summerville, WV, US
Year: 2012, Working hours: 1500 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar PL83, On Requestpipelayers
Carington, OH, US
Year: 2013, Working hours: 1000 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar PL87, On Requestpipelayers
Pembroke, VA, US
Year: 2012, Working hours: 1200 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar PL83, On Requestpipelayers
Pembroke, VA, US
Year: 2013, Working hours: 1300 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar D6NLGP, 75,000 USDpipelayers
Oklahoma City, OK, US
Year: 2004, Working hours: 6200 h
PLM-PIPELINE MACHINERY INTERNATIONAL

oropsultra low sulfur diesel fuel, Specifications
Caterpillar PL61, 195,000 USDpipelayers
Aurora, CO, US
Year: 2014, Working hours: 2409 h
WAGNER EQUIPMENT CO

engine
Caterpillar PL61, 285,000 USDpipelayers
Aurora, CO, US
Year: 2014, Working hours: 1489 h
WAGNER EQUIPMENT CO
 
Compare products
1..567..9