Weiler E2850

Weiler E2850

Price
275,000 USD
Year
2011
Working hours
4,012 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWeiler E2850
CategoryPetroleum Engines
Serial NumberE2850-1022
Catalog NumberCU4729757
Manufacturing Year2011
Hours4,012 h
CountryUnited States
LocationFlowood, MS
Pricing
Price Excluding Tax275,000 USD
Tax USD
Price Including Tax USD
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
  • general specifications
comments, misc. repairs, general remarks
  • Machine Spec: Engine: Cat C9 Tier III, 300 HP Weight: 74,500 lbs Height: 16 Length: 52 3" Transport Width: 119" Truck Hopper Width: 113" Storage Capacity: 25 Tons Elevator Capacity: 1000 tph Elevator Slat Width: 58" Conveyor Capacity: 600 tph ​Conv
  • Features: At 2800 hours:•New Drive Motors •New Drive Pumps •New Elevator Chains and Sprockets •New Storage Chains and Sprockets
general specifications
  • Remixing Transfer Vehicle
  • 3794
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PUCKETT MACHINERY CO.See InventoryWebsiteSelect contact
Chase Farrior
Telephone:+1 601 969 6000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone