2015 Wacker BS60-4 WAC For Sale - 2,000 USD | Cat Used
Quick Search

Wacker BS60-4 WAC

Wacker BS60-4 WAC

Year
2015
Working hours
9,731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Jeffersonville, IN
+1 309 494 4357
Show phone number
Basic information
BrandWacker BS60-4 WAC
Boyd Cat Company
CategoryPetroleum Engines
Serial Number20297373
Unit NumberEQ00006349
Catalog Number10180648
Year2015
Hours9,731 h
CountryUnited States
LocationJeffersonville, United States
Pricing
Price Excluding Tax2,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information26.5"L X 13.5"W X 38"H
AIR COOLED, 4-CYCLE, 2.8 HP
FREIGHT
FUEL CAPACITY: 3.2 QUARTS
FUEL CONSUMPTION: 1.3 QT/HR
MODEL BS60-4AS
OPERATING WEIGHT: 161 LBS
PERCUSSION: 680 BLOWS PER MINUTE
SHOE SIZE: 11" X 13"
WACKER WM90 GASOLINE ENGINE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering