2017 Toro STX-26 For Sale - 8,690 USD | Cat Used
Quick Search

Toro STX-26

Toro STX-26

Year
2017
Working hours
612 h
Videos of Toro STX-26
Videos of Toro STX-26
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Colby, KS
+1 316 943 4211 x1083
Show phone number
Basic information
BrandToro STX-26
Foley Equipment Company
CategoryPetroleum Engines
Serial Number01239758
Catalog Number10209294
Year2017
Hours612 h
CountryUnited States
LocationColby, United States
Pricing
Price Excluding Tax8,690 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
110
  • YesMissing a couple rubber guards.
  • No
  • Machine is 33” wide and 7’6” in total length
  • Good
  • FairScratches and faded
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering