Quick Search

Pemberton MDG200

Pemberton MDG200

Price
$18,000
Year
2022
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Walhalla, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandPemberton MDG200
CategoryPetroleum Engines
Serial NumberMDG200-523-0122
Unit NumberCME001520
Catalog Number4879396
Year2022
CountryUnited States
LocationWalhalla, SC
Pricing
Price Excluding Tax18,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
MOUNTING, EXCAVATORMOUNTING, EXCAVATOR
CONCRETE CUTTERCONCRETE CUTTER
SECONDARY PULVERIZERSECONDARY PULVERIZER
FIXED MOUNTFIXED MOUNT
CONCRETE CRUSHERCONCRETE CRUSHER
Additional information**LESS THAN 30 HRS IN USE**

CARRIER WEIGHT 38K TO 60K LBS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Sold new to customer in February 2022 for one job. Has about 30 hours on it.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Comes with stiff arm and mounting plate.
  • For Excavator carrier weight of 38,000 to 60,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering