CRESTCHIC 700 KW

Construction and Mining Equipment CRESTCHIC 700 KW

Price
On Request
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand CRESTCHIC 700 KW
CategoryPetroleum Engines
Serial NumberC-4943/08
Unit NumberP140009A
Catalog NumberCU4500035
Manufacturing Year2014
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power952 hp
Additional informationHPS LOADBANKS CRESTCHIC BUILT NEW SURPLUS RESISTIVE LOADBANK • MODEL 700 KW • 208-240/380-480 VOLT • 3 PHASE • 50/60 HZ • ADDITIONAL UNITS CAN BE LINKED TOGETHER FOR LARGER LOADS • KCS100L MANUAL LOCAL CONTROLS W/ VIP METER • UNIT COMES WITH SHIPPED LOOSE ITEMS : 10M INTERCONNECTING LEAD; MANUAL, SOFTWARE AND KEYS • UNIT IS SKID MOUNTED (OTHERS AVAILABLE W/ CASTERS) • APPROX SHIPPING DIMS:5’-8” L • 3’-8” W • 5’-6” H • 1,500 LBS. • OTHER UNITS AVAILABLE – CALL FOR MORE DETAIL MARK HAWBLITZEL @ (858) 753-8192 OR SERAFIN GUTIERREZ @ (858) 688-0136.
Features
Additional informationHPS LOADBANKS CRESTCHIC BUILT NEW SURPLUS RESISTIVE LOADBANK • MODEL 700 KW • 208-240/380-480 VOLT • 3 PHASE • 50/60 HZ • ADDITIONAL UNITS CAN BE LINKED TOGETHER FOR LARGER LOADS • KCS100L MANUAL LOCAL CONTROLS W/ VIP METER • UNIT COMES WITH SHIPPED LOOSE ITEMS : 10M INTERCONNECTING LEAD; MANUAL, SOFTWARE AND KEYS • UNIT IS SKID MOUNTED (OTHERS AVAILABLE W/ CASTERS) • APPROX SHIPPING DIMS:5’-8” L • 3’-8” W • 5’-6” H • 1,500 LBS. • OTHER UNITS AVAILABLE – CALL FOR MORE DETAIL MARK HAWBLITZEL @ (858) 753-8192 OR SERAFIN GUTIERREZ @ (858) 688-0136.
Power Rating
Continuous
60Hz
875kVA / 700kW / 480Volts @ 0RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone