CRESTCHIC 3.3 MVA

Construction and Mining Equipment CRESTCHIC 3.3 MVA

Price
127,500 USD
Year
2006
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand CRESTCHIC 3.3 MVA
CategoryPetroleum Engines
Serial NumberC-3345
Unit NumberP130242A
Catalog NumberCU4499993
Manufacturing Year2006
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax127,500 USD
Tax-
Price Including Tax-
Details
Additional informationHPS LOADBANKS CRESTCHIC BUILT CONTAINERIZED RESISTIVE REACTIVE LOADBANK • MODEL 3.3 MVA / 2640 KW • 480 VOLT • 3 PHASE • 60 HZ • 0.8 PF • CAN BE USED AT 50 HZ • 2068 kVA • 1655 KW • 380 VOLT • 0.8 PF • ADDITIONAL UNITS CAN BE LINKED TOGETHER FOR LARGER LOADS • KCS MANUAL LOCAL CONTROLS • UNIT COMES WITH SHIPPED LOOSE ITEMS : HHT 100 HAND HELD CONTROLLER W/ 10M LEAD; 50M CONTROL EXTENSION REEL; 10M INTERCONNECTING LEAD; 10M LOADBANK TO PC LEAD; MANUAL, SOFTWARE AND KEYS • UNIT HAS BEEN REFURBISHED; UPDATED COMMUNICATIONS HARDWARE & SOFTWARE; TESTED, PAINTED W/ NEW HARDWARE • UNIT COMES WITH A WARRANTY • DIMS:10’-0” L • 8’-0” W • 8’-6” H • 22,500 LBS. • ALSO AVAILABLE IS A 25FT STEP DECK TRAILER @ AN ADDITIONAL COST • OTHER UNITS AVAILABLE – CALL FOR MORE DETAIL MARK HAWBLITZEL @ (858) 753-8192 OR SERAFIN GUTIERREZ @ (858) 688-0136.
Power Rating
Continuous
50Hz
2068kVA / 1655kW / 380Volts @ 0RPM
Continuous
60Hz
3300kVA / 2640kW / 480Volts @ 0RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone