Quick Search

20KV SWITCH ROOM

Construction and Mining Equipment 20KV SWITCH ROOM

Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Singapore
+61 737221403
Show phone number
Basic information
Brand 20KV SWITCH ROOM
ENERGY POWER SYSTEMS AUSTRALIA
CategoryPetroleum Engines
Serial NumberAPEN4745696
Unit NumberUA1129
Catalog Number4888409
Year2011
CountrySingapore
LocationSINGAPORE, Singapore
Pricing
Price Excluding Tax115,929 USD
Tax (10%)11,593 USD
Price Including Tax127,522 USD
Details
Additional informationMMAKE AN OFFER

Class: 40FT SwitchRoom
Stock No.: UA1129
Manufacturer: PT. Berkah Cipta Persada
Condition : REFURBISHED
Retail Price: reduced to $180,000 from $220,000 AUD Excluding GST. Ex Works
Location: SINGAPORE

DIMENSIONS:

Length - 12192 mm (40ft container)
Width - 2438 mm
Height - 2591 mm
Weight - 30,480 kg

DESCRIPTION:
The design and installation of the units were done by PT. Berkah Cipta Persada, Indonesia in
2015.

The key technical information is as follows:
 Rated voltage  24kV and Rated Current  1250A
 8 nos. 630A incoming cubicle, 1 no. PT cubicle, 1 no. outgoing to client and 1 no. outgoing
to network (total 11 nos. cubicles)
 Fitted within single 40 feet container

Products advertised as 'Used' may have experienced moderate to heavy usage.  All used equipment is tested prior to release, however, may not have been tested in line with manufacturer specification. Some items/components may show signs of wear and tear as is common with used equipment. In some instances, accessories may vary from original (for example, software, drawings or manuals may be missing or differ from current configuration).

Please refer to Hazard Statement as equipment may not be compliant to relevant Australian Standard.

Inspection of used equipment is highly recommended prior to purchase.  Photos and description should be used as a guide only.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering