Quick Search

Hypac C340C

Hypac C340C

Price
$12,503
Year
1999
Working hours
7,600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandHypac C340C
CategoryPetroleum Engines
Serial Number109C14603282
Catalog Number4869862
Year1999
Hours7,600 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax12,503 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
301
  • Good
  • PoorFaded, surface and scale rust over machine
  • Good
  • Good
safety items
101
  • PARKING BRAKE INOP
  • GoodRops
  • PoorBelts are weathered
gauges, operator station, console
020
  • No
  • FairGaiges working , lens covers cloudy
  • FairIgnition switch loose
engine
100
  • Starts and runs good, fluid levels are full, powered by Cummins 3.9L 4-cylinder turbo diesel
  • Good
cooling system
210
  • Fair
  • Good
  • Good
electrical, starting and charging system
310
  • Good
  • Good
  • Good
  • Fair
transmission
100
  • GoodOperated in both speeds and directions
comments, misc. repairs, general remarks
  • Starts and runs good, operated good in both directions and speeds, 49in wide drums, front drum is split drum, rear spray bar broken, water spray working per customer, parking brake not working, steering is tight, hour meter working reads 7499hr,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering