2018 Husqvarna LG204 H58 For Sale - 5,000 USD | Cat Used
Quick Search

Husqvarna LG204 H58

Husqvarna LG204 H58

Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Lexington, KY
+1 502 244 5700
Show phone number
Basic information
BrandHusqvarna LG204 H58
Boyd Cat Company
CategoryPetroleum Engines
Serial Number20181600327
Unit NumberEQ00171827
Catalog Number10181179
Year2018
Hours1 h
CountryUnited States
LocationLexington, United States
Pricing
Price Excluding Tax5,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAMPLITUDE - .074 in
CENTRIFUGAL FORCE - 8093 lbf
ENGINE - HONDA GX200
FREQUENCY - 65 Hz
FUEL - GASOLINE
H/A VIBRATION STANDARD HANDLE - 3.5 m/s2
LG204 H58
LXWXH in - 52.5x19.7x44.3
MANUAL START
OPERATINE WEIGHT - 465 LBs
PLATE LENGTH - 27.7 in
PLATE WIDTH - 19.7 in
RATED PWER - 5.5 hp
REVERSIBLE PLATE COMPACTOR
SOUND POWER GUARANTEED - 106 dB(A)
SOUND PRESSURE AT OPERATORS EARS - 84 dB(A)
SPEED - 75 ft/min
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering