Quick Search

CAT MP15 MULTI PROCESSOR CRUSHER JAW

CAT MP15 MULTI PROCESSOR CRUSHER JAW

Year
2008
Working hours
100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT MP15 MULTI PROCESSOR CRUSHER JAW
Ziegler CAT
CategoryPetroleum Engines
Serial NumberMP15CR1690366X28278
Unit NumberX28278
Catalog Number10015877
Year2008
Hours100 h
CountryUnited States
LocationMason City, United States
Pricing
Price Excluding Tax11,607 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CONCRETE CRUSHERCONCRETE CRUSHER
Additional informationThe machine must INVOICED by Monday April 15th to receive this special financing rate.
Financing and published rate terms are subject to credit approval through Cat Financial for customers who qualify; rates assume customer is approved at Diamond.
National, Corporate, and Governmental accounts do not qualify for special financing. Offer subject to machine availability.

169-0366 CRUSHER, CR CONCRETE
MP15 CONCRETE CRUSHER JAW
Online Owner's Manual
Special Offers • 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• CASH OFFER 5% off
Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering