Currently 18047 machines for sale
Quick Search

Used Petroleum Engines for Sale

Are you looking for a more cost-effective way to replace your petroleum engine? Cat Used is your source for hundreds of used petroleum engines from Cat® dealers in the U.S. and around the globe. Whether you have budget restrictions or you need an engine that can fulfill specific job requirements, you can browse through our selection of brand-name products to find the ideal solution. Our dealers are available at any time to meet your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Petroleum Engines
x
251 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Vermeer T655TR, 36,5001997
Louisville, KY
4,678 h Conditions

See Details
CAT MP15, 59,8002004
Montgomery, AL
Conditionsconcrete crushermounting type - excavator

See Details
Protec TS 8X24, 26,6002024
Salt Lake City, UT

See Details
Trimble GPS SYSTEM EQUIPMENT IKTTSEM, 1,995
Wichita, KS

See Details
CAT CUV82, 12,000
PA
238 h Conditions

See Details
Protec TS 8X20, 21,5752024
Salt Lake City, UT

See Details
Dresser S5-8A, 5,9001988
Ft Wayne, IN
139 h Conditionswater spray systemlightingbeacon

See Details
Gomaco GHP2800, 700,0002014
Tulsa, OK
2,931 h Conditionsultra low sulfur diesel fuel

See Details
Protec TS 8X16, 19,1102022
Lindon, UT

See Details
Protec TS MH8X8, 12,2502024
Hurricane, UT

See Details
Great Plains MFG. CO., INC. 3P1006NT-1575, 32,500
Fayetteville, NC
Conditions

See Details
CAT CHEX WINDOW GUARD, 3,2002022
MI

See Details
CAT B6SSL, 5,5002019
Kingsport, TN
1 h

See Details
MISC - ENG DIVISION 150KVA TRANSFORMER, 3,9002006
Harrisburg, PA

See Details
MISC - ENG DIVISION 1200 AMP DISCONNECT, 2,8002008
Harrisburg, PA

See Details
MISC - ENG DIVISION 480V 208V TRANSFORMER BANK, 10,5001999
New Stanton, PA

See Details
MISC - ENG DIVISION 1200 AMP DISTRIBUTION PANEL, 2,5002008
Harrisburg, PA

See Details
MISC - ENG DIVISION 25KVA 480V TRANSFORMER, 2,0002000
Harrisburg, PA

See Details
MISC - ENG DIVISION 1200 AMP DISTRIBUTION PANEL, 6,2002008
Harrisburg, PA

See Details
MISC - ENG DIVISION 150KVA TRANSFORMER, 6,5002006
Harrisburg, PA

See Details
MISC - ENG DIVISION 112KVA TRANSFORMER, 2,5002006
New Stanton, PA

See Details
Show more results

Petroleum Engines