Caterpillar 3512B

Caterpillar 3512B

Price
286,855 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B
CategoryPetroleum Engines
Serial NumberPTF92008
Unit NumberG001187
Catalog NumberCU4487653
Manufacturing Year2015
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$ 286,855
Tax-
Price Including Tax-
Power Rating
Prime
60Hz
1500kVA / 1050kW / 600Volts @ 1200RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone