Caterpillar 289D HF

Caterpillar 289D HF

Price
72,500 USD
Year
2019
Working hours
262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D HF
CategorySkid Steer Loaders
Serial NumberTAW13098
Unit Number466274
Catalog NumberCU4661729
Manufacturing Year2019
Hours262 h
CountryUnited States
LocationCmc, CO
Pricing
Price Excluding Tax$ 72,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationTRACTION IN SNOW
PRODUCT LINK, CELLULAR PL240
DISTURBANCE & INCREASED
TREAD,PROVIDES LOWER GROUND
STEEL EMBED RUBBER TRK W/BAR
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
RADIO, AM/FM, BLUETOOTH
FILM, SELF LEVEL, ANSI
PACKAGE, PERFORMANCE, (H3)
RUBBER BELT, 2 SPD, TF IDLERS
FILM, RIDE CONTROL, ANSI
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CERTIFICATION ARR, P65
DISPLAY, ADVANCED, LCD, CAMERA
SELF LEVEL, PROP. HYDRAULICS
TRACK,RUBBER,450MM(17.7 IN)BAR
FAN, COOLING, DEMAND
INCLUDES: HIGH FLOW, DUAL
LIGHTS, HALOGEN
259 GD 8/11/20
QUICK COUPLER, HYDRAULIC
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationTRACTION IN SNOW
PRODUCT LINK, CELLULAR PL240
DISTURBANCE & INCREASED
TREAD,PROVIDES LOWER GROUND
STEEL EMBED RUBBER TRK W/BAR
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
RADIO, AM/FM, BLUETOOTH
FILM, SELF LEVEL, ANSI
PACKAGE, PERFORMANCE, (H3)
RUBBER BELT, 2 SPD, TF IDLERS
FILM, RIDE CONTROL, ANSI
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CERTIFICATION ARR, P65
DISPLAY, ADVANCED, LCD, CAMERA
SELF LEVEL, PROP. HYDRAULICS
TRACK,RUBBER,450MM(17.7 IN)BAR
FAN, COOLING, DEMAND
INCLUDES: HIGH FLOW, DUAL
LIGHTS, HALOGEN
259 GD 8/11/20
QUICK COUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • FairSplattered with something gray
  • FairNormal use
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Yes
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Ok
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
attachments / work tools
  • None
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone