Quick Search

CAT MP15 CR CONCRETE CRUSHER JAW

CAT MP15 CR CONCRETE CRUSHER JAW

Year
2006
Working hours
1,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT MP15 CR CONCRETE CRUSHER JAW
Ziegler CAT
CategoryPetroleum Engines
Serial NumberCRJAW1690366X18490
Unit NumberX18490
Catalog Number10065723
Year2006
Hours1,000 h
CountryUnited States
LocationMason City, United States
Pricing
Price Excluding Tax4,089 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CONCRETE CRUSHERCONCRETE CRUSHER
Additional informationThe machine must INVOICED by Monday April 15th to receive this special financing rate.
Financing and published rate terms are subject to credit approval through Cat Financial for customers who qualify; rates assume customer is approved at Diamond.
National, Corporate, and Governmental accounts do not qualify for special financing. Offer subject to machine availability.

Jaw X18490 Only

MP 15
Online Owner's Manual
Special Offers • 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• CASH OFFER 5% off
Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
030
  • Fair
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering