Quick Search

CAT MP30

CAT MP30

Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Minneapolis, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT MP30
Ziegler CAT
CategoryPetroleum Engines
Serial NumberM2Y00388
Unit NumberX63615
Catalog Number10005149
Year2017
Hours1 h
CountryUnited States
LocationMINNEAPOLIS, United States
Pricing
Price Excluding Tax50,387 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSpecial Financing until 4/15/24
• 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• On approved credit.

MP30 Multi-processor only.

MP30 MULTI-PROCESSOR
Online Owner's Manual
PACK, DOMESTIC TRUCK
Special Offers • 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• CASH OFFER 5% off
Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering