Quick Search

CAT MP30

CAT MP30

Year
2014
Working hours
666 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Minneapolis, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT MP30
Ziegler CAT
CategoryPetroleum Engines
Serial NumberM2Y00277
Unit NumberX41123
Catalog Number10072774
Year2014
Hours666 h
CountryUnited States
LocationMINNEAPOLIS, United States
Pricing
Price Excluding Tax48,070 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRIMARY PULVERIZERPRIMARY PULVERIZER
Additional informationSpecial Financing until 4/15/24
• 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• On approved credit.

MP30 with puliverizer jaw X60617 and DB link hat X40085, price including jaw and hat is $80,862. Can be sold without jaw and hat.

****NEED OIL SAMPLE ON CUSTOMERS
CUSTOMER WILL BE CHARGE ON THE
JAWS ARE TO BE BUILT UP AFTER
MACHINE****
MP30 MULTI-PROCESSOR
PACK, DOMESTIC TRUCK
RENTAL BILLING
RENTAL USE BY Z-SHOP.
Special Offers • 2.99% for 24 Months
• 3.99% for 36 Months
• 4.99% for 48 Months
• 5.99% for 60 Months
• CASH OFFER 5% off
Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
430
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering