2016 Atlas 185CFM A58 For Sale - 7,540 USD | Cat Used
Quick Search

Atlas 185CFM A58

Atlas 185CFM A58

Year
2016
Working hours
1,848 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandAtlas 185CFM A58
Boyd Cat Company
CategoryPetroleum Engines
Serial NumberHOP051896
Unit NumberEQ00113375
Catalog Number10181013
Year2016
Hours1,848 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax7,540 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information# 8972426150 STOCK NUMBER
185CFM ... 100PSI
ATLAS COPCO AIR COMPRESSOR
CAT C2.2 T4F 49HP DIESEL ENGINE
DIMENSIONS: 127"L X 61"H X 64"W
DISCHARGE: QTY (2) 3/4" OUTLET
FREIGHT
FUEL CAPACITY: 20 GALLONS
FUEL USAGE ... 100% 2.3 GAL/HR
HARDHAT POLY CLAMSHELL ENCLOSURE
MODEL XAS 185 CD7 HARDHAT
SINGLE AXLE TRAILER W/ROAD LITES
SOUND LEVEL: 76DBA
WEIGHT: DRY 2170 WET 2330 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering