2015 Atlas 185CFM A58 For Sale - 6,970 USD | Cat Used
Quick Search

Atlas 185CFM A58

Atlas 185CFM A58

Year
2015
Working hours
4,629 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandAtlas 185CFM A58
Boyd Cat Company
CategoryPetroleum Engines
Serial NumberHOP049998
Unit NumberEQ00000214
Catalog Number10180688
Year2015
Hours4,629 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax6,970 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information# 8972426129 STOCK NUMBER
185CFM ... 100PSI
CAT C2.2 T4I 49HP DIESEL ENGINE
DIMENSIONS: 127"L X 61"H X 64"W
FUEL CAPACITY: 25 GALLONS
HARDHAT POLY CLAMSHELL ENCLOSURE
INBOUND FREIGHT
MODEL XAS 185 CD7 HARDHAT
NOT- CAT TELEMATICS INSTALLED
SINGLE AXLE TRAILER W/ROAD LITES
TELEMATICS SN: 7110111503
WEIGHT: DRY 2170 WET 2330 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering