Currently 18244 machines for sale
Quick Search

Used Petroleum Engines for Sale

Are you looking for a more cost-effective way to replace your petroleum engine? Cat Used is your source for hundreds of used petroleum engines from Cat® dealers in the U.S. and around the globe. Whether you have budget restrictions or you need an engine that can fulfill specific job requirements, you can browse through our selection of brand-name products to find the ideal solution. Our dealers are available at any time to meet your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Petroleum Engines
x
255 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
MISCELLANEOUS MFGRS UFC300, 16,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UFC122R, 15,500
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS MCP1000, 17,900
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UFC300, 14,400
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UFC122R, 15,000
City Of Industry, CA

See Details
MISCELLANEOUS MFGRS UFC227, 15,500
CA

See Details
Weiler 307A, 145,0002022
IN
121 h Conditionswater spray systemlightingbeaconrops - open

See Details
CAT B8308, 6,8002019
Knoxville, TN
1,700 h

See Details
PSM CORP. PSM-WT-ALLIED MISC
Spokane, WA

See Details
CAT 826H, 40,000
Irving, Tx 75062, TX

See Details
GME (GRISWALD MACHINE & ENGINEERING) CAT4-416S, 9002005
Monroe, WA

See Details
CAT 730 DUMP BED, 2,100
Oklahoma City, OK

See Details
CAT MP324.CW45S.24T/36T, 44,2002019
95
Dealer Certifiedce plate

See Details
Thwaites 1T2020
Fischamend
587 hlighting

See Details
HLA ATTACHMENTS HS100LF, 2,9302020
Surrey, BC
Conditions

See Details
Thwaites 3,5T2021
Fischamend
307 h

See Details
Thwaites 2,3T POWERSWIVEL ALLDRIVE2022
Fischamend
163 hlighting

See Details
CAT AD45BQ, 1,011,3002015
Santa Catarina
19,732 h Specifications Conditions Customer Value Agreementair conditionerproduct linklightingrops - enclosed

See Details
CAT PR118, 9,998
Warehouse, ON

See Details
CAT PR118.HYDRAULIC.ANGLE, 12,379
Warehouse, ON

See Details
CAT LS, 10,7811999
Bremen
42,000 h

See Details
Kato 6P10,5 - 3700, 20,3752007
Bremen

See Details
CAT SR4B2011
Bremen
60,000 h

See Details
CAT SR52005
Bremen

See Details
Show more results

Petroleum Engines