X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24403 machines for sale
Current filter
Category
Construction
x
Construction - Other
x
Petroleum Engines
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Petroleum Engines

Get an email alert when new equipment matching "Current filter" will be added.

Used Petroleum Engines for Sale

Are you looking for a more cost-effective way to replace your petroleum engine? Cat Used is your source for hundreds of used petroleum engines from Cat® dealers in the U.S. and around the globe. Whether you have budget restrictions or you need an engine that can fulfill specific job requirements, you can browse through our selection of brand-name products to find the ideal solution. Our dealers are available at any time to meet your needs.

107 Search results for "Current filter"
1..789
Displaying: 85 - 96 Sort by:   ads/page
COMMOSA ULT4X8VIG, 1,300 USDPetroleum Engines
Puebla, MX
Year: 2014
MADISA
, Conditions
WA8-MOD, 350 USDPetroleum Engines
Toluca, MX
MADISA
, Conditions
SEL8180, 850 USDPetroleum Engines
Toluca, MX
MADISA
, Conditions
MISCELLANEOUS MFGRS WELLSITE, 51,127 USDPetroleum Engines
Lac La Biche, AB, CA
Year: 2003
FINNING CANADA
New Holland FX48, 96,232 USDPetroleum Engines
Pachuca, MX
Year: 1999
MADISA
, Conditions
WA8-MOD, 350 USDPetroleum Engines
Toluca, MX
MADISA
, Conditions
WA8-MOD, 350 USDPetroleum Engines
Toluca, MX
MADISA
, Conditions
Caterpillar 3406TA, On RequestPetroleum Engines
Dammam, SA
Year: 2006, Working hours: 8978 h
ZAHID TRACTOR & HEAVY MACHINERY COMPANY

diesel heater
Caterpillar 3406TA, On RequestPetroleum Engines
Dammam, SA
Year: 2007, Working hours: 9588 h
ZAHID TRACTOR & HEAVY MACHINERY COMPANY

diesel heater
Caterpillar 3406TA, On RequestPetroleum Engines
Dammam, SA
Year: 2007, Working hours: 10511 h
ZAHID TRACTOR & HEAVY MACHINERY COMPANY

diesel heater
Caterpillar ATTACHMENTS COUPLEUR, On RequestPetroleum Engines
Moissy Cramayel, 77, FR
BERGERAT MONNOYEUR S.A.S.
Caterpillar 3406TA, On RequestPetroleum Engines
Dammam, SA
Year: 2007, Working hours: 9760 h
ZAHID TRACTOR & HEAVY MACHINERY COMPANY

diesel heater
 
Compare products
1..789