X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25283 machines for sale
Current filter
Category
Construction
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Oil and Gas Equipment

Get an email alert when new equipment matching "Current filter" will be added

114 Search results for "Current filter"
Displaying: 97 - 108 Sort by:   ads/page
Caterpillar 3512B-HD, On RequestIndustrial engines
Puchong, MY
Year: 2005, Working hours: 10123 h
SIME DARBY INDUSTRIAL SDN BHD
, Conditions
Caterpillar 3516TA, On RequestIndustrial engines
Puchong, MY
Year: 1999, Working hours: 15897 h
SIME DARBY INDUSTRIAL SDN BHD
, Conditions
Caterpillar C10 SHORT BLOCK, On RequestIndustrial engines
Bremen, DE
Year: 2005
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar C18, On RequestIndustrial engines
Bremen, DE
Year: 2018
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar 3126B, On RequestIndustrial engines
Bremen, DE
Year: 2003, Working hours: 2 h
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar PL61, On Requestpipelayers
Oakey, QL, AU
Year: 2013, Working hours: 710 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar PL61, On Requestpipelayers
Oakey, QL, AU
Year: 2011, Working hours: 1200 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar PL61, On Requestpipelayers
Oakey, QL, AU
Year: 2013, Working hours: 1200 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar 572RII, On Requestpipelayers
Montevideo Ftz, UY
Year: 2014, Working hours: 150 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar PL61, On Requestpipelayers
Walliston, WA, AU
Year: 2011, Working hours: 590 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar PL61, On Requestpipelayers
Bibra Lake, WA, AU
Year: 2009, Working hours: 950 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar D6NOEM (71H), On Requestpipelayers
Nisku, AB, CA
Year: 2014, Working hours: 525 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linkultra low sulfur diesel fuel
 
Compare products