X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28154 machines for sale
Current filter
Category
Construction
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Oil and Gas Equipment

Get an email alert when new equipment matching "Current filter" will be added.

150 Search results for "Current filter"
1..789..13
Displaying: 85 - 96 Sort by:   ads/page
Caterpillar PL83, On Requestpipelayers
Pembroke, VA, US
Year: 2013, Working hours: 1300 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar D6NLGP, 75,000 USDpipelayers
Oklahoma City, OK, US
Year: 2004, Working hours: 6200 h
PLM-PIPELINE MACHINERY INTERNATIONAL

oropsultra low sulfur diesel fuel, Specifications
Caterpillar PL61, 265,000 USDpipelayers
Aurora, CO, US
Year: 2014, Working hours: 2409 h
WAGNER EQUIPMENT CO

engine
Caterpillar PL61, 285,000 USDpipelayers
Aurora, CO, US
Year: 2014, Working hours: 1488 h
WAGNER EQUIPMENT CO
Caterpillar PL61, 321,500 USDpipelayers
Aurora, CO, US
Year: 2014, Working hours: 1251 h
WAGNER EQUIPMENT CO
Caterpillar G3406 GEL, 40,586 USDIndustrial engines
ON, CA
Year: 2015, Working hours: 1 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

201 - 300 kw, Dealer Certified
Caterpillar PL61, 125,405 USDpipelayers
Москва, RU
Year: 2013, Working hours: 7876 h
ZEPPELIN RUSSLAND OOO

eropslighting, Specifications Dealer Certified Conditions
Caterpillar PL83, On Requestpipelayers
Acheson, AB, CA
Year: 2011, Working hours: 5150 h
PLM-PIPELINE MACHINERY INTERNATIONAL

boom, long, Specifications
Caterpillar D6TLGPOEM, On Requestpipelayers
Toronto, ON, CA
Year: 2012, Working hours: 800 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linklightingultra low sulfur diesel fuel
Caterpillar D6TLGPOEM (72H), On Requestpipelayers
Nisku, AB, CA
Year: 2012, Working hours: 1300 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linkultra low sulfur diesel fuel
Caterpillar D6TLGPOEM (72H), On Requestpipelayers
Nisku, AB, CA
Year: 2012, Working hours: 1100 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linkultra low sulfur diesel fuel
Caterpillar 3516TA, On RequestIndustrial engines
Puchong, MY
Year: 1999, Working hours: 15897 h
SIME DARBY INDUSTRIAL SDN BHD
, Conditions
 
Compare products
1..789..13
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources