X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27154 machines for sale
Current filter
Category
Construction
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Oil and Gas Equipment

Get an email alert when new equipment matching "Current filter" will be added

112 Search results for "Current filter"
Displaying: 73 - 84 Sort by:   ads/page
Caterpillar PL83, On Requestpipelayers
Pembroke, VA, US
Year: 2013, Working hours: 1300 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar PL61, 362,004 USDpipelayers
Richmond, VA, US
Year: 2015, Working hours: 586 h
CARTER MACHINERY COMPANY, INC.

engine
Caterpillar PL61, 285,000 USDpipelayers
Aurora, CO, US
Year: 2014, Working hours: 1216 h
WAGNER EQUIPMENT CO
Caterpillar PL61, 146,690 USDpipelayers
Москва, RU
Year: 2013, Working hours: 7862 h
ZEPPELIN RUSSLAND OOO

eropslighting, Specifications Dealer Certified Conditions
Caterpillar G3406 GEL, 45,678 USDIndustrial engines
ON, CA
Year: 2015, Working hours: 1 h
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)

201 - 300 kw, Dealer Certified
7d Caterpillar C11 INDM, 16,216 USDIndustrial engines, CH
Year: 2008, Working hours: 50 h
AVESCO AG
Caterpillar 3512B-HD, On RequestIndustrial engines
Puchong, MY
Year: 2008, Working hours: 13144 h
SIME DARBY INDUSTRIAL SDN BHD
, Conditions
Caterpillar 3512B, On RequestIndustrial engines
Puchong, MY
Year: 2007, Working hours: 19154 h
SIME DARBY INDUSTRIAL SDN BHD
, Conditions
Caterpillar D6TLGPOEM, On Requestpipelayers
Toronto, ON, CA
Year: 2012, Working hours: 800 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linklightingultra low sulfur diesel fuel
Caterpillar C10 SHORT BLOCK, On RequestIndustrial engines
Bremen, DE
Year: 2005
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar 3126B, On RequestIndustrial engines
Bremen, DE
Year: 2003, Working hours: 2 h
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
Caterpillar D6TLGPOEM (72H), On Requestpipelayers
Nisku, AB, CA
Year: 2012, Working hours: 1100 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linkultra low sulfur diesel fuel
 
Compare products