X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26874 machines for sale
Current filter
Category
Construction
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Oil and Gas Equipment

Get an email alert when new equipment matching "Current filter" will be added

109 Search results for "Current filter"
Displaying: 49 - 60 Sort by:   ads/page
Caterpillar D6TLGPOEM (72H), On Requestpipelayers
Canton, OH, US
Year: 2013, Working hours: 925 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linklightingultra low sulfur diesel fuel
Caterpillar 587T, On Requestpipelayers
Pembroke, VA, US
Year: 2008, Working hours: 1200 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar PL61, 325,000 USDpipelayers
Gillette, WY, US
Year: 2014, Working hours: 2517 h
WYOMING MACHINERY

engine, Specifications
Caterpillar D399, 130,000 USDIndustrial engines
LA, US
Year: 1981, Working hours: 26284 h
LOUISIANA CAT POWER SYSTEMS
Caterpillar G3608IN, 152,000 USDIndustrial engines
Park City, KS, US
Year: 1998, Working hours: 1350 h
FOLEY EQUIPMENT COMPANY
Caterpillar G3304B, 28,500 USDIndustrial engines
Albuquerque, NM, US
Year: 2012, Working hours: 1 h
WAGNER EQUIPMENT CO
Caterpillar PL61, 265,000 USDpipelayers
Aurora, CO, US
Year: 2014, Working hours: 1655 h
WAGNER EQUIPMENT CO

engine
Caterpillar C13IN, 60,000 USDIndustrial engines
Topeka, KS, US
Year: 2010
FOLEY EQUIPMENT COMPANY
Caterpillar D6TLGPOEM, On Requestpipelayers
Middletown, OH, US
Year: 2012, Working hours: 550 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product linklightingultra low sulfur diesel fuel
Caterpillar PL61, On Requestpipelayers
Charlotte, NC, US
Year: 2013, Working hours: 1325 h
PLM-PIPELINE MACHINERY INTERNATIONAL

boom, longproduct linklighting
Caterpillar 572R, 373,000 USDpipelayers
San Antonio, TX, US
Year: 1999, Working hours: 7286 h
HOLT CAT

orops, Specifications
Caterpillar PL87, On Requestpipelayers
Elliston, VA, US
Year: 2012, Working hours: 1700 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
 
Compare products