X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25159 machines for sale
Current filter
Category
Construction
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Oil and Gas Equipment

Get an email alert when new equipment matching "Current filter" will be added.

186 Search results for "Current filter"
1..141516
Displaying: 181 - 186 Sort by:   ads/page
Caterpillar PL87, On Requestpipelayers
Acheson, AB, CA
Year: 2012, Working hours: 1525 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link, Specifications
Caterpillar PL61, On Requestpipelayers
Oakey, QL, AU
Year: 2011, Working hours: 370 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Caterpillar PL61, On Requestpipelayers
Oakey, QL, AU
Year: 2013, Working hours: 1200 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar PL61, On Requestpipelayers
Bibra Lake, WA, AU
Year: 2009, Working hours: 950 h
PLM-PIPELINE MACHINERY INTERNATIONAL

product link
Caterpillar 572RII, On Requestpipelayers
Montevideo Ftz, UY
Year: 2014, Working hours: 150 h
PLM-PIPELINE MACHINERY INTERNATIONAL
Jungheinrich EZS 570NA, 8,550 USDIndustrial engines
Saltillo, MX
Year: 2016, Working hours: 5184 h
MADISA
, Conditions
 
Compare products
1..141516