Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dump Trucks
Off Highway Trucks
John Deere
Quick Search
Contact dealer
John Deere & CO. 350DII
2011
10478 Hours
FOLEY, INC.
Brand
John Deere & CO. 350DII
Category
Off Highway Trucks
Serial Number
637594
Unit Number
EQ000004544
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere & CO. 350DII
Home
Construction
Dump Trucks
Off Highway Trucks
John Deere
John Deere & CO. 350DII
Year
2011
Working hours
10,478 h
Print
Add to favorites
‹
›
×
Videos of John Deere & CO. 350DII
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
120,000
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere & CO. 350DII
Foley Inc.
Category
Off Highway Trucks
Serial Number
637594
Unit Number
EQ000004544
Catalog Number
10084174
Year
2011
Hours
10,478 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
120,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
AM FM CD RADIO
AM FM CD RADIO
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
EPA LABEL
EPA LABEL
HEATED BED
HEATED BED
TAILGATE
TAILGATE
Additional information
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
AIR SUSPENSION SEAT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7
5
0
cleaning required
No
battery box
Good
cab or canopy
Good
decals
Fair
Worn
fenders
Fair
Damage
fuel tank
Good
grab irons
Good
hood / actuator
Good
plastic (exterior)
Fair
Damage
pre-cleaner bowl
Good
radiator grill
Good
sheet metal
Fair
Dents, scratches, rust areas
steps / ladder
Fair
Damage / missing
safety items
3
2
0
rops
Yes
rops certification plate
Yes
back up alarm
Good
horn
Good
Air horns
parking brake - safety items
Good
safety locks / pins
Fair
Articulation lock storage mount missing. Lock can swing freely. Front right transport tie down hook bent.
seat belt / date
Fair
Operators seat installed on top of seat belt
gauges, operator station, console
11
6
0
current o&mm
Yes
current safety manual
Yes
notes - gauges, operator station, console
Class 2 leak for cab lift.
air conditioner
Fair
Ambient temperature too low to test.
dash console
Good
door latches / seals
Good
ems panel / warnings
Fair
Two active fault codes
floor boards / mats
Good
gauges
Good
glass/mirrors
Fair
Rear glass cracked. Left side mirror cracked
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Fair
Knob missing
seat cushion / arm rest
Fair
Some wear to arm rests.
seat suspension type / condition
Good
second seat
Good
switches
Good
windshield wipers
Fair
Missing hardware to wiper arm
engine
3
0
0
blow by
Yes
Some blow by
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Class 1 leaks
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
cooling system
7
0
0
leaks - cooling system
No
belts / pulleys
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
4
0
0
signal lights
No
Inoperable
alternator
Good
batteries / cables
Good
starter
Good
work lights
Good
transmission
3
0
0
leaks - transmission
Yes
Class 2 leak found in transmission area
transmission - noisy
No
overall operating condition - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
3
2
0
articulation p&b
Fair
Some play
overall operating condition
Good
steering cylinder
Fair
Class 2 leak at right cylinder
steering linkage
Good
wheel
Good
suspension
3
0
0
front a-frame
Good
rear torsion bars
Good
suspension cylinders
Good
brake
3
0
0
parking brake operation
Good
pedal
Good
service brake operation
Good
hydraulics
2
0
0
leaks - hydraulics
Yes
Class 2 leak at hose fitting near front hydraulic tank
notes - hydraulics
Class 2 leak found at articulation hoses
lift cylinders
Good
tank / sight glass / cap
Good
truck body
3
4
0
bed pads
Fair
Some cracking on rubber pads
bottom
Good
heated bed system
Fair
Mounting hardware missing and loose.
hinge pins & brackets
Good
operating condition - truck body
Good
spill guard
Fair
Some bends
tailgate frame / chains / bushings
Fair
Dents, cracks, torch marks and welds found on tailgate assembly.
final drives
2
1
0
center axle
Fair
Class 2 leak at rear of center axle. Class 1 leak at front.
front axle - final drives
Good
rear axle
Good
tires
Tire Size - TIRES
26.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Primex RS300 - 25mm
53
Yes
Left Front
Galaxy LDSR300 - 32mm
68
Yes
Left Rear
WestLake WR03 - 27mm
57
Yes
Right Center
Triangle TB516 - 25mm
53
Yes
Right Front
Michelin XAD - 18mm
38
Yes
Right Rear
Michelin XHA - 14mm
29
Yes
Yes
comments, misc. repairs, general remarks
comment 1
Machine requires cleaning
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
John Deere & CO. 350DII on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.