Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dump Trucks
Off Highway Trucks
JCB
Quick Search
Contact dealer
JCB 712
1990
3979 Hours
MICHIGAN CAT
Brand
JCB 712
Category
Off Highway Trucks
Serial Number
612273
Unit Number
612273
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
JCB 712
Home
Construction
Dump Trucks
Off Highway Trucks
JCB
JCB 712
Year
1990
Working hours
3,979 h
Print
Add to favorites
‹
›
×
Videos of JCB 712
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
22,900
MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
JCB 712
Michigan CAT
Category
Off Highway Trucks
Serial Number
612273
Unit Number
612273
Catalog Number
10095798
Year
1990
Hours
3,979 h
Country
United States
Location
Shelby Twp., United States
Pricing
Price Excluding Tax
22,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Bed Liner - Rubber
Bed Liner - Rubber
Tailgate
Tailgate
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Bed Type - Standard
Bed Type - Standard
Additional information
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
JCB-CAB, TAILGATE, 20.5-R25
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
2
2
cleaning required
No
s.o.s. taken
No
battery box
Good
bumper
Good
cab or canopy
Good
decals
Poor
Missing
fenders
Good
fuel tank
Good
grab irons
Good
paint
Fair
Has been repaimted,
pre-cleaner bowl
Poor
Broken
radiator grill
Fair
Slightly bent
sheet metal
Good
steps / ladder
Good
safety items
0
0
4
rops
No
rops certification plate
No
safety decals in place / legible
No
back up alarm
Poor
Not working
horn
Poor
Not working
parking brake - safety items
Poor
Parking brake sticking
seat belt / date
Poor
Retractable style belt outdated
gauges, operator station, console
4
3
4
current o&mm
No
current parts manual
No
current safety manual
No
dash console
Good
door latches / seals
Good
gauges
Fair
Aftermarket gauges in dash
glass/mirrors
Poor
Windshield and right side glass cracked
headliner
Poor
Torn, missing
interior lights
Poor
Not working
meter replaced / working
Poor
Not working
seat cushion / arm rest
Fair
Cushion covering torn
seat suspension type / condition
Good
Mech style seat suspension
switches
Good
windshield wipers
Fair
engine
4
1
0
blow by
Yes
Heavy
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Valvecover leaking
water in oil
No
notes - engine
Powered by perkimg 6-cylinder diesel
oil pressure (h/l/n)
War light goe sout when started
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Fair
Lines at filter housing leaking
operating condition - engine
Good
cooling system
3
0
2
standard radiator
Yes
belts / pulleys
Poor
coolers
Good
fan
Good
radiator
Good
shroud / guards
Poor
No guards or shroud
electrical, starting and charging system
3
2
0
block heater
No
ether aid
No
alternator
Good
batteries / cables
Fair
Hold downs missing
starter
Good
wiring
Fair
Wire cut and spliced in area
work lights
Good
Floodlights working
transmission
2
0
0
powershift
Yes
transmission - noisy
No
notes - transmission
Operated in 1st and reverse, parking brake sticking on, after operated shifted up into 4th gear, seems to be sluggish in high gear
case
Good
controls
Good
steering
4
2
1
articulation p&b
Fair
Shows some wear in center pin area
hand metering unit
Good
oscillation hitch
Poor
Oscillation bearing worn out
steering cylinder
Fair
Dirt collecting at both head seals
steering linkage
Good
steering pump
Good
wheel
Good
brake
1
0
0
notes - brake
Parking brake sticking on, seems to get better after short drive,
service brake operation
Good
Working
hydraulics
2
0
1
notes - hydraulics
Lift cylinder hoses weathered and cracked
lift cylinders
Poor
Oil running out of both cylinders, needs attention
pump
Good
tank / sight glass / cap
Good
truck body
4
1
1
bed liner
Poor
Bottom dented bent has been relined with poly
bottom
Fair
Lower front edge of bottom has been welded and patched, been welded at cylinder lift gusset
hinge pins & brackets
Good
operating condition - truck body
Good
Dump function working
tailgate
Good
tailgate frame / chains / bushings
Good
final drives
2
2
0
drive shaft
Fair
Driveshaft bolts loose, missimg
front axle - final drives
Good
rear axle
Fair
Pinion seal seeping, leaking
wheel lugs & rims
Good
tires
Tire Size - TIRES
20.5-R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin
29
75
No
No
No
Left Rear
Unicure (CL-3)
39
99
No
No
No
Right Front
Unicure (CL-3)
40
99
No
No
No
Right Rear
Goodyear
27
70
No
No
No
comments, misc. repairs, general remarks
comment 1
Parking brake sticking on , testing was limited sluggish in high gear
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
JCB 712 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.