Quick Search

Caterpillar 793D

Caterpillar 793D

Price
On Request
Year
2008
Working hours
78,457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
South Guildford, WA
+61 893779444 x9601
Show phone number
Basic information
BrandCaterpillar 793D
CategoryOff Highway Trucks
Serial NumberFDB00780
Unit NumberW104142
Catalog Number4899358
Year2008
Hours78,457 h
CountryAustralia
LocationSOUTH GUILDFORD, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
RETARDERRETARDER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
PAYLOAD MEA SYSPAYLOAD MEA SYS
TRACTION AIDTRACTION AID
VIMSVIMS
FIRE SUPPRESSIONFIRE SUPPRESSION
MUFFLERMUFFLER
RACRAC
POWER LADDERPOWER LADDER
Additional information*PRICE IS INDICATIVE AND SUBJECT TO CHANGE*

Note - Machines to be sold as below.
- Of note approximately 50% of the engines in the trucks have been upgraded to 3516E, additionally there is some of the 3516B reconditioned engines installed are EPA approved subject to securing new EPA Emissions stickers from Caterpillar USA.
- Less Truck Body - Trucks to be sold with no bodies. (NOTE - We now have NEW AUSTIN ULTIMA Truck Bodies available as an option - Subject to Build Availability)
- The Engine, Transmission, LH & RH Final Drives, Torque Converter and Differential
will average 30% component life remaining is across the fleet.
- Tyre's will be new 40:00 R57 VMT Bridgestone.
- Average machine frame hours will be approximately 85,000 Hrs.
• AIR CONDITIONER
• AM FM CD RADIO
• AUTO LUBE
• AXLE OIL COOLER
• FAST FILL
• FIRE SUPPRESSION
• MINE SPEC MACHINE
• LIGHTING
• MUFFLER
• OPTIONAL AUSTIN ULTIMA TRUCK BODIES - SUBJECT TO AVAILABILITY.
• PAYLOAD MEA SYS
• POWER LADDER
• POWER STEP ACCESS LADDER SYSTEM INSTALLED.
• RAC
• RADIATOR, MESABI
• REAR AXLE, FILTRATION AND LUBE
• RETARDER
• STARTER, AIR
• TANK , FUEL 1300 GALLON
• TRACTION AID
• TYRE'S BRIDGESTONE 40:00 R57 VMT
• VIMS

GST Not Included

FULL MINE SPEC MACHINE
FAST FILL
AXLE OIL COOLER
AIR STARTER
RADIATOR, MESABI
REAR AXLE, FILTRATION AND LUBE
TANK , FUEL 1300 GALLON
OPTIONAL AUSTIN ULTIMA TRUCK BODIES - SUBJECT TO AVAILABILITY.
TYRE'S BRIDGESTONE 40:00 R57 VMT
POWER STEP ACCESS LADDER SYSTEM INSTALLED.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering