Quick Search

Caterpillar 745C

Caterpillar 745C

Price
$325,000
Year
2016
Working hours
11,744 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 745C
CategoryOff Highway Trucks
Serial NumberTFK01174
Unit Number471467
Catalog Number4526472
Year2016
Hours11,744 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax325,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
AS IS / AS RECEIVED
BEACON, LED
C18 ENGINE
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, STANDARD
FENDER COVER
GROUP, ETHER
LIGHTS, ROOF MOUNTED WORK
LINER, DUMP BODY
MIRROR, ELECTRIC HEATED
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TIRES,MICHELIN,29.5-25 @75%
10122 GD 3/17/21
SEAT, HEATED
NO SOUND SUPPRESSION
2016 CATERPILLAR 745C A/TRUCK
LUBRICATION, MANUAL
CMPD SOFTWARE
HEATER, ENGINE COOLANT, 120V
PRODUCT LINK, SATELLITE PL321
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLoose hood seal. Repair or replace as needed
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
601
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFebruary 2016. Both belts
gauges, operator station, console
1513
  • Yes
  • No
  • Yes
  • Good
  • Good
  • PoorCab door hard to open. Lube,adjust or replace latch if needed
  • PoorActive code for trip data memory full. Clear,flash latest software and upload PSR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAm/fm
  • Good
  • PoorSeat does not adjust
  • Good
  • Good
  • FairAdjust wiper that is hitting hood
engine
603
  • No
  • No
  • Yes
  • Yes
  • No
  • YesOil pan seeping
  • No
  • Fuel priming pump switch needs put back in bracket
  • Normal
  • Normal
  • PoorDirty
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Poor8404 hrs
  • PoorFailed cutout test 2 out of 3 tries. Engine idles rough
  • Good
cooling system
701
  • No
  • No
  • Yes
  • Good
  • GoodRepair coolant leak at cooler
  • Good
  • GoodHyd
  • Good
  • PoorHad to add 3 gallons ELC. Radiator dirty. Pressure test cooling system and clean radiator
  • Good
  • Good
electrical, starting and charging system
401
  • YesTrip data memory full
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • PoorLeaking
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • Trans filler cap needs replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
901
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorLeak to service brake solenoid valve on right side of machine. Reseal valve and reinstall cover
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
301
  • No
  • Hoist control taped together
  • Good
  • Good
  • Good
  • PoorBoth hyd and steering sight glasses stained
final drives
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 250 hr service
  • Remove rental decals,fasten key and install numbers
emissions
200
  • No
  • 80
  • Good
  • Good
suspension
1202
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBushings worn
  • Good
  • PoorRight leaking. Includes rechrome if needed
truck body
911
  • Good
  • Good
  • Good
  • PoorBoth torn and left wired together
  • Good
  • Good
  • Good
  • Good
  • FairTorn on both sides
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin80NoNoNo
Left FrontMichelin80NoNoNo
Left RearMichelin50NoNoNo
Right CenterMichelin80NoNoNo
Right FrontMichelin80NoNoNo
Right RearMichelin50NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering