Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 740
2010
11765 Hours
FINNING CHILE S.A.
Brand
CAT 740
Category
Off Highway Trucks
Serial Number
B1P05709
Unit Number
10035047
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 740
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 740
Year
2010
Working hours
11,765 h
Print
Add to favorites
‹
›
×
Videos of CAT 740
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
115,000
FINNING CHILE S.A.
Region Metropolitana De Santiago
+56 229277000
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 740
FINNING CHILE S.A.
Category
Off Highway Trucks
Serial Number
B1P05709
Unit Number
10035047
Catalog Number
10027659
Year
2010
Hours
11,765 h
Country
Chile
Location
Region Metropolitana De Santiago, Chile
Pricing
Price Excluding Tax
115,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Product Link
Product Link
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Radio - AM FM Radio
Radio - AM FM Radio
Air Suspension Seat
Air Suspension Seat
Differential Lock
Differential Lock
Retarder
Retarder
Bed Type - Standard
Bed Type - Standard
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
7
0
cleaning required
Yes
s.o.s. taken
No
battery box
Good
bumper
Fair
cab or canopy
Good
crankcase guard / transmission guard
Good
decals
Good
fenders
Good
front frame welds
Good
fuel tank
Good
grab irons
Fair
Barandas instaladas en el equipo alternativas y quebradas.
hood / actuator
Fair
paint
Fair
Equipo requiere pintura completa.
plastic (exterior)
Fair
radiator grill
Good
rear frame welds
Good
sheet metal
Fair
steps / ladder
Fair
safety items
3
2
1
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Poor
safety locks / pins
Fair
seat belt / date
Fair
gauges, operator station, console
10
5
2
current o&mm
No
current parts manual
No
current safety manual
No
air conditioner
Fair
dash console
Fair
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Fair
heater
Fair
interior lights
Poor
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Poor
seat cushion / arm rest
Fair
seat suspension type / condition
Good
second seat
Good
switches
Good
windshield wipers
Good
engine
6
2
1
blow by
No
compression in radiator
No
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
Yes
water in oil
No
air cleaners
Good
anti-freeze color / level
Poor
engine brake
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
oil filter condition / service hours
Good
operating condition - engine
Fair
turbocharger / blower
Fair
cooling system
4
4
0
leaks - cooling system
No
standard radiator
Yes
belts / pulleys
Fair
coolers
Fair
fan
Good
fan drive / type
Good
hoses
Fair
radiator
Fair
shroud / guards
Good
water pump
Good
electrical, starting and charging system
4
1
1
active codes
Yes
block heater
No
ether aid
No
jump start terminal
Yes
signal lights
Yes
alternator
Good
batteries / cables
Good
product link / condition
Poor
starter
Good
wiring
Fair
work lights
Good
transmission
11
3
0
leaks - transmission
Yes
transmission - noisy
No
case
Good
controls
Good
cooler
Good
lines / fittings - transmission
Fair
overall operating condition - transmission
Good
pump - transmission
Good
retarder
Good
seals
Fair
temp / pressure gauges
Good
torque converter
Fair
transmission - forward shifts
Good
transmission - reverse shifts
Good
transmission oil filter condition / service hours
Good
valves
Good
steering
5
4
0
lines / fittings - steering
Fair
oscillation hitch
Good
overall operating condition
Fair
steering column / tilt
Good
steering cylinder
Fair
steering linkage
Good
steering pump
Good
supplemental steering
Good
wheel
Fair
suspension
5
6
4
center a-frame
Good
center bearings
Fair
center rubber springs
Fair
center torsion bars
Fair
front a-frame
Good
front bearings
Poor
front rubber springs
Fair
front torsion bars
Fair
left suspension beam
Good
rear a-frame
Good
rear bearings
Poor
rear rubber springs
Fair
rear torsion bars
Poor
right suspension beam
Good
suspension cylinders
Poor
brake
8
3
0
leaks - brake
No
accumulators - brake
Fair
brake guards
Good
brake oil filter condition / service hours
Good
control valve
Good
hydraulic cooler
Fair
lines
Fair
parking brake operation
Good
pedal
Good
pump - brake
Good
service brake operation
Good
type (wet, dry)
Good
hydraulics
2
4
0
leaks - hydraulics
Yes
ejector accumulators
Good
hydraulic oil filter condition / service hours
Good
hydraulic valves
Fair
lift cylinders
Fair
pump
Fair
tank / sight glass / cap
Fair
truck body
4
2
0
side boards
Yes
bed liner
Good
bottom
Good
flaps
Fair
hinge pins & brackets
Fair
operating condition - truck body
Good
sides
Good
final drives
5
5
0
center axle
Good
center final drives
Fair
drive shaft
Good
front axle - final drives
Good
front final drives
Fair
rear axle
Good
rear final drives
Fair
transfer case / dropbox
Fair
universal joints
Good
wheel lugs & rims
Fair
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Goodyear
30%
No
Yes
Yes
Left Front
Goodyear
50%
No
Yes
Yes
Left Rear
Goodyear
30%
No
Yes
Yes
Right Center
Goodyear
30%
No
Yes
Yes
Right Front
Goodyear
50%
No
Yes
Yes
Right Rear
Goodyear
30%
No
Yes
Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.