Quick Search

Caterpillar 740B WW

Caterpillar 740B WW

Price
XDR 254,353
Year
2012
Working hours
10,213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Winnemucca, NV
+1 702 633 8147
Show phone number
Basic information
BrandCaterpillar 740B WW
CategoryOff Highway Trucks
Serial NumberT4R00946
Unit NumberCE007618
Catalog Number10044004
Year2012
Hours10,213 h
CountryUnited States
LocationWinnemucca, United States
Pricing
Price Excluding Tax254,353 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SUPP STEERSUPP STEER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
EPA LABELEPA LABEL
REAR SPRAY SYSTEMREAR SPRAY SYSTEM
HOSE REELHOSE REEL
OFF HIGHWAYOFF HIGHWAY
TANK - 8,000 GALLONTANK - 8,000 GALLON
Additional informationARTICULATED TRUCK
C15
8,000 GALLON GROUND FORCE TANK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
940
  • YesTruck is very dirty with excess amounts of mud build up in various areas.
  • No
  • No
  • Yes
  • Good
  • FairEngine belly guarding is bent / dented.
  • GoodMinor dents on both left and right bumper panels.
  • Good
  • Good
  • Good
  • FairRight front fender is bent on bottom edge. Crack in Left front fender panel.
  • Good
  • Good
  • FairPaint and decals are faded and weathered.
  • FairAll front grills have surface rust and some bends.
  • Good
  • Good
safety items
400
  • NoSome labels are torn , faded or missing. Reflector tape missing from rear torsion bar.
  • Good
  • Good
  • Good
  • GoodInstalled May 2022 (both seats)
gauges, operator station, console
1230
  • No
  • Yes
  • Good49 degrees, Ambient of 39 degrees
  • FairRV camera is hazy and screen image very blurry.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWarmed to 86+ at 39 degrees ambient temp.
  • Good
  • GoodSmall crack in cab door trim panel.
  • Good
  • FairSecond seat stained and driver seat will not air up.
  • Good
  • FairRear wiper chatters.
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • NoSome oil residue on engine belly guard.
  • -30 Red
  • Good
  • Good
  • GoodRetarder functions normally
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
320
  • No
  • FairFins bent
  • Good
  • Good
  • Good
  • FairFins bent
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
600
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • GoodCylinders need charged.
  • Good
  • Good
  • Good
brake
400
  • 2nd gear
  • Good
  • Good
  • Good
  • Good
hydraulics
100
  • No
  • Good
water spray system
  • Yes
  • YesIn cab
  • Did not test, tank empty and cannon in cab.
final drives
810
  • NoBut there is oil residue on several final drives and wheels (assume from recent PM service)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCenter and rear stabilizer bushings are dry and cracking.
  • Good
tires
100
  • 29.5-R25
  • 29.5-R25
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center OutsideMagna M Terrain70NoYesNo
Left FrontMagna M Terrain68NoNoNo
Left Rear OutsideMaxam MS4054759NoYesYes
Right Center OutsideMaxam MS4055367NoYesYes
Right FrontMagna M Terrain65NoNoNo
Right Rear OutsideMaxam MS4054556NoYesYes
comments, misc. repairs, general remarks
  • Inspected 1-18-23 Hrs. 10213 Both front corners bent in. Paint, Decals, warning labels faded hard to read. Both fenders have minor damage. Can not find tread depth for Magna tires.
  • Water tank empty. Did not test spray system. Second seat dirty and driver seat will not air up.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering