2012 CAT 777D CCR For Sale - - | Cat Used
Quick Search

CAT 777D CCR

CAT 777D CCR

Year
2012
Working hours
9,914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Chihuahua
+52 8184002000
Show phone number
Basic information
BrandCAT 777D CCR
Maquinas Diesel SA de CV
CategoryOff Highway Trucks
Serial Number3PR78006
Unit NumberMU1817
Catalog Number10036452
Year2012
Hours9,914 h
CountryMexico
LocationChihuahua, Mexico
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
BODY LINERBODY LINER
EXHAUST HEATEXHAUST HEAT
Additional informationCab, A/C, EROPS, CAT 3508B engine with 937 hp, 7F/ 1R automatic transmission, 27.00 -R 49 tires, 57% average remaining life, new front tires, heated body, 90 ton rated load capacity. CERTIFIED REBUILD 2012.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1200
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good50% remaining useful life
  • Good
  • Good
cooling system
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
200
  • Good
  • Good45% remaining useful life
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good45% remaining useful life
  • Good
  • Good
steering
500
  • Good
  • Good
  • GoodFIXED IN JUNE 2023
  • Good
  • GoodSUSPENSION CYLYNDER FIXED IN JUNE 2023
brake
200
  • Good
  • Good
axle assemblies
500
  • Good
  • Good
  • Good45% remaining useful life
  • Good45% remaining useful life
  • Good45% remaining useful life
truck body & cylinders
600
  • Good
  • Good
  • Good65% remaining useful life
  • Good
  • Good
  • Good
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
300
  • GoodREBUILD IN JUNE 2023
  • Good
  • Good
final drives
200
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front100
Left Rear57
Left Rear Inside57
Right Front100
Right Rear57
Right Rear Inside57
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering