Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 777GLRC
2013
55167 Hours
MADISA
Brand
CAT 777GLRC
Category
Off Highway Trucks
Serial Number
TNM00642
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
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 777GLRC
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 777GLRC
Year
2013
Working hours
55,167 h
Print
Add to favorites
‹
›
×
Videos of CAT 777GLRC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
On Request
MADISA
+52 8184002083
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
CAT 777GLRC
Maquinas Diesel SA de CV
Category
Off Highway Trucks
Serial Number
TNM00642
Catalog Number
10082497
Year
2013
Hours
55,167 h
Country
Mexico
Location
Mexico
Pricing
Price Excluding Tax
On Request
Tax
On Request
Price Including Tax
On Request
Details
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
4
0
cab or canopy
Good
cab overall condition
Good
car body
Good
fiberglass
Good
front frame
Good
fuel tank
Good
hydraulic tank
Good
main frame welds
Good
paint
Fair
radiator grill & shroud
Fair
FALTA TORNILLERIA
rear frame
Good
steps / ladder
Fair
NO TRAE INSTALADO LA ESCALERA DE ACCESO ALA CABINA
tin ware
Fair
LEVES GOLPES
gauges, operator station, console
4
1
0
back up alarm
Yes
notes - gauges, operator station, console
CAMARAS NO FUNCIONAN.
air conditioner
Fair
FALTA MTTO
dash console
Good
gauges
Good
glass/mirrors
Good
switches
Good
engine
6
1
0
fluid levels ok?
Yes
fuel leaks
No
oil leaks
No
notes - engine 1
FILTROS DE MOTOR Y COMBUSTIBLE NO CAT
air cleaners
Fair
SUCIOS
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
4
0
0
notes - cooling system
FALTA TORNILLERIA EN GUARDA FRONTAL DE RADIADOR.
belts / pulleys - cooling system
Good
hoses
Good
hoses & tubes
Good
water pump(s)
Good
electrical, starting and charging system
4
2
0
alternator
Good
batteries / cables
Good
lighting
Fair
starter
Good
starter electric
Good
wiring
Fair
transmission
5
0
0
leaks - transmission
No
transmission - noisy
No
controls - transmission
Good
lines / fittings
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
1
1
0
notes - steering 1
MASA DELANTERA DERECHA CON HUMEDAD.
steering tank
Good
suspension cylinders
Fair
CON FUGA
hydraulics
notes - hydraulics
HUMEDAD EN MANGUERAS.
truck body
3
0
0
hinge pins & brackets
Good
ribs and stringers
Good
side and side boards
Good
final drives
4
0
0
differential - final drives
Good
rear axle
Good
rear final drives
Good
wheel lugs & rims - final drives
Good
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
BRIGSTONE
85
Left Rear Inside
BRIGSTONE
20
Yes
Yes
Right Front
BRISGSTONE
85
Right Rear Inside
BRIGSTONE
20
Yes
Yes
general condition
2
1
0
et download available
Yes
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame - general condition
Good
general
Fair
EQUIPO MUY SUCIO IMPREGNADO DE LODO.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 777GLRC on Mascus USA